Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
A2031 | Series N/A A2000 | d - Cone Bore N/A 0.3125 in7.938 mm | B - Cone Width N/A 0.4246 in10.785 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A2037 | Series N/A A2000 | d - Cone Bore N/A 0.3750 in9.525 mm | B - Cone Width N/A 0.4246 in10.785 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A2047 | Series N/A A2000 | d - Cone Bore N/A 0.4719 in11.986 mm | B - Cone Width N/A 0.4246 in10.785 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A5069 | Series N/A | d - Cone Bore N/A 0.6872 in17.455 mm | B - Cone Width N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2930 lbf13000 N | C0 - Static Radial Rating N/A 2600 lbf11600 N | CAD N/A |
A4049 | Series N/A A4000 | d - Cone Bore N/A 0.4992 in12.680 mm | B - Cone Width N/A 0.4326 in10.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A4044 | Series N/A A4000 | d - Cone Bore N/A 0.4375 in11.113 mm | B - Cone Width N/A 0.4326 in10.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A4059 | Series N/A A4000 | d - Cone Bore N/A 0.5901 in14.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A4050 | Series N/A A4000 | d - Cone Bore N/A 0.5000 in12.7 mm | B - Cone Width N/A 0.4326 in10.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A6062 | Series N/A A6000 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.4391 in11.153 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
A6067 | Series N/A A6000 | d - Cone Bore N/A 0.6690 in16.993 mm | B - Cone Width N/A 0.4391 in11.153 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
A6075 | Series N/A A6000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.4391 in11.153 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
L21549 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.4330 in10.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3230 lbf14300 N | C0 - Static Radial Rating N/A 3130 lbf13900 N | CAD N/A |
LL52549 | Series N/A | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.4400 in11.176 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3730 lbf16600 N | C0 - Static Radial Rating N/A 3770 lbf16800 N | CAD N/A |
11590A | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3910 lbf17400 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
11590 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4230 lbf18800 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
4C | Series N/A | d - Cone Bore N/A 0.6875 in17.463 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4550 lbf20300 N | C0 - Static Radial Rating N/A 4640 lbf20600 N | CAD N/A |
4A | Series N/A | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4550 lbf20300 N | C0 - Static Radial Rating N/A 4640 lbf20600 N | CAD N/A |
00050 | Series N/A 00000 | d - Cone Bore N/A 0.5000 in12.7 mm | B - Cone Width N/A 0.5540 in14.072 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N | CAD N/A |
03062 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
03066X | Series N/A | d - Cone Bore N/A 0.6693 in17 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
05070X | Series N/A 05000 | d - Cone Bore N/A 0.7087 in18.001 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5560 lbf24700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075 | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075X | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05066 | Series N/A 05000 | d - Cone Bore N/A 0.6690 in16.993 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05062 | Series N/A 05000 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |