Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
34479 | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Cup Width N/A 0.8600 in21.844 mm |
CAD
N/A ![]() |
34492 | Series N/A 34000 | D - Cup Outer Diameter N/A 4.9250 in125.095 mm | C - Cup Width N/A 0.6563 in16.670 mm |
CAD
N/A ![]() |
34492A | Series N/A 34000 | D - Cup Outer Diameter N/A 4.9233 in125.052 mm | C - Cup Width N/A 0.6457 in16.401 mm |
CAD
N/A ![]() |
34500 | Series N/A 34000 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 0.7812 in19.842 mm |
CAD
N/A ![]() |
351687 | Series N/A 350000 | D - Cup Outer Diameter N/A 16.8750 in428.625 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
351687V | Series N/A 350000 | D - Cup Outer Diameter N/A 16.8750 in428.625 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
352 | Series N/A 355 | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A ![]() |
3520 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3520V | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3521 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3970 in86.284 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3525 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
3526 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
352A | Series N/A 355 | D - Cup Outer Diameter N/A 3.4990 in88.875 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A ![]() |
352X | Series N/A 355 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A ![]() |
353 | Series N/A 355 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.9055 in23 mm |
CAD
N/A ![]() |
3530 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
35326 | Series N/A 35000 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
354 | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.748 in18.999 mm |
CAD
N/A ![]() |
354A | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
354X | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
362 | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
3620 | Series N/A 3600 | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
362A | Series N/A 365 | D - Cup Outer Diameter N/A 3.5000 in88.900 mm | C - Cup Width N/A 0.6501 in16.513 mm |
CAD
N/A ![]() |
362AC | Series N/A 365 | D - Cup Outer Diameter N/A 3.7402 in95.001 mm | C - Cup Width N/A 0.6501 in16.513 mm |
CAD
N/A ![]() |
362AX | Series N/A 365 | D - Cup Outer Diameter N/A 3.5000 in88.900 mm | C - Cup Width N/A 0.7751 in19.688 mm |
CAD
N/A ![]() |