Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 34479 | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Cup Width N/A 0.8600 in21.844 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 34492 | Series N/A 34000 | D - Cup Outer Diameter N/A 4.9250 in125.095 mm | C - Cup Width N/A 0.6563 in16.670 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 34492A | Series N/A 34000 | D - Cup Outer Diameter N/A 4.9233 in125.052 mm | C - Cup Width N/A 0.6457 in16.401 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 34500 | Series N/A 34000 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 0.7812 in19.842 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 351687 | Series N/A 350000 | D - Cup Outer Diameter N/A 16.8750 in428.625 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 351687V | Series N/A 350000 | D - Cup Outer Diameter N/A 16.8750 in428.625 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 352 | Series N/A 355 | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3520 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3520V | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3521 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3970 in86.284 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3525 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3526 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 352A | Series N/A 355 | D - Cup Outer Diameter N/A 3.4990 in88.875 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 352X | Series N/A 355 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.8586 in21.808 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 353 | Series N/A 355 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.9055 in23 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3530 | Series N/A 3500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 35326 | Series N/A 35000 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 354 | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.748 in18.999 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 354A | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 354X | Series N/A 355 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 362 | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 3620 | Series N/A 3600 | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 362A | Series N/A 365 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.6501 in16.513 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 362AC | Series N/A 365 | D - Cup Outer Diameter N/A 3.7402 in95.001 mm | C - Cup Width N/A 0.6501 in16.513 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 362AX | Series N/A 365 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.7751 in19.688 mm |
CAD
N/A |
Add To Cart
Request Quote |