This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
701 - 725 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

592AS N/A 6.000 in152.4 mm N/A 1.0312 in26.192 mm N/A
592AX N/A 5.8200 in147.828 mm N/A 1.0312 in26.192 mm N/A
592-S N/A 6.000 in152.4 mm N/A 1.5625 in39.688 mm N/A
592XE N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A
592XS N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A
593X N/A 5.9055 in150 mm N/A 1.063 in27 mm N/A
59412 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A
59413 N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A
59425 N/A 4.25 in107.95 mm N/A 1.1250 in28.575 mm N/A
59429 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A
59429RB N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A
6 N/A 1.7500 in44.450 mm N/A 0.375 in9.525 mm N/A
607140 N/A 14.000 in355.6 mm N/A 2.125 in53.975 mm N/A
612 N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A
612A N/A 4.7260 in120.040 mm N/A 1.25 in31.75 mm N/A
612-S N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A
612V N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A
612X N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A
613-S N/A 4.5000 in114.300 mm N/A 1.1875 in30.163 mm N/A
613X N/A 4.7244 in120 mm N/A 1.2200 in30.988 mm N/A
614X N/A 4.5276 in115.001 mm N/A 1.2400 in31.496 mm N/A
620220 N/A 22.0000 in558.800 mm N/A 2.75 in69.85 mm N/A
6220 N/A 5.000 in127 mm N/A 1.625 in41.275 mm N/A
631480 N/A 48.0000 in1219.200 mm N/A 6.5 in165.1 mm N/A
631482 N/A 48.0265 in1219.873 mm N/A 6.6040 in167.742 mm N/A
701 - 725 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »