Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1501 - 1550 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM11710 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
LM117910 N/A 5.1250 in130.175 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LM11910 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
LM11919 N/A 2.0787 in52.799 mm N/A 0.5750 in14.605 mm N/A CAD Icon (for items table)
LM119311 N/A 5.3750 in136.525 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
LM120710 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
LM121310 N/A 5.7864 in146.975 mm N/A 0.9449 in24 mm N/A CAD Icon (for items table)
LM121911 N/A 6.000 in152.4 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
LM122911 N/A 6.2500 in158.750 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
LM124410 N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LM124411V N/A 6.5875 in167.323 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
LM125711 N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LM125711V N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LM12710 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
LM12710P N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
LM12711 N/A 1.8100 in45.974 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
LM169313W N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM169313X N/A 22.5000 in571.500 mm N/A 2.9165 in74.079 mm N/A CAD Icon (for items table)
LM170414W N/A 23.4232 in594.949 mm N/A 2.9318 in74.468 mm N/A CAD Icon (for items table)
LM170414X N/A 23.4232 in594.949 mm N/A 3.1063 in78.900 mm N/A CAD Icon (for items table)
LM184015 N/A 40.5000 in1028.700 mm N/A 4.5625 in115.888 mm N/A CAD Icon (for items table)
LM189217 N/A 68.1000 in1729.740 mm N/A 9.6250 in244.475 mm N/A CAD Icon (for items table)
LM218911 N/A 5.1250 in130.175 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
LM229110 N/A 7.6762 in194.975 mm N/A 1.0827 in27.501 mm N/A CAD Icon (for items table)
LM236710 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A CAD Icon (for items table)
LM236710A N/A 9.2610 in235.229 mm N/A 1.1024 in28.001 mm N/A CAD Icon (for items table)
LM241110 N/A 10.875 in276.225 mm N/A 1.3438 in34.133 mm N/A CAD Icon (for items table)
LM241111 N/A 10.875 in276.225 mm N/A 1.3438 in34.133 mm N/A CAD Icon (for items table)
LM245110 N/A 12.25 in311.15 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
LM245810 N/A 12.5000 in317.500 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM247710 N/A 12.875 in327.025 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
LM247714 N/A 12.9861 in329.847 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
LM254313W N/A 14.9960 in380.898 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
LM254313X N/A 14.9960 in380.898 mm N/A 2.0963 in53.246 mm N/A CAD Icon (for items table)
LM255710 N/A 15.3503 in389.898 mm N/A 1.7188 in43.658 mm N/A CAD Icon (for items table)
LM257113W N/A 16.2460 in412.648 mm N/A 2.1053 in53.475 mm N/A CAD Icon (for items table)
LM257113X N/A 16.2460 in412.648 mm N/A 2.2190 in56.363 mm N/A CAD Icon (for items table)
LM258412W N/A 16.5000 in419.100 mm N/A 2.1380 in54.305 mm N/A CAD Icon (for items table)
LM258412X N/A 16.5000 in419.100 mm N/A 2.1769 in55.293 mm N/A CAD Icon (for items table)
LM258414W N/A 16.6250 in422.275 mm N/A 2.1380 in54.305 mm N/A CAD Icon (for items table)
LM258414X N/A 16.6250 in422.275 mm N/A 2.2332 in56.723 mm N/A CAD Icon (for items table)
LM258610 N/A 16.6250 in422.275 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
LM262410 N/A 18.5000 in469.900 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LM263110 N/A 18.0000 in457.200 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LM263112 N/A 18.0500 in458.470 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LM272210 N/A 24.2500 in615.950 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM272210V N/A 24.2500 in615.950 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM272214W N/A 24.2500 in615.950 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LM272214X N/A 24.2500 in615.950 mm N/A 3.4050 in86.487 mm N/A CAD Icon (for items table)
LM272314 N/A 24.2500 in615.950 mm N/A 2.6000 in66.040 mm N/A CAD Icon (for items table)
1501 - 1550 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »