Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1651 - 1700 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM667714X N/A 21.5000 in546.100 mm N/A 2.3665 in60.109 mm N/A CAD Icon (for items table)
LM667814W N/A 21.5000 in546.100 mm N/A 2.6349 in66.926 mm N/A CAD Icon (for items table)
LM667814X N/A 21.5000 in546.100 mm N/A 2.8801 in73.155 mm N/A CAD Icon (for items table)
LM67010 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67010-Z N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67014 N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67014X N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67019 N/A 2.6487 in67.277 mm N/A 0.6400 in16.256 mm N/A CAD Icon (for items table)
LM671610 N/A 24.5000 in622.300 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
LM682315 N/A 36.0000 in914.400 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
LM716411 N/A 5.1171 in129.974 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LM716412 N/A 5.1250 in130.175 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LM718910 N/A 5.625 in142.875 mm N/A 0.8661 in21.999 mm N/A CAD Icon (for items table)
LM720610 N/A 5.7500 in146.050 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LM720611 N/A 5.7077 in144.976 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LM722910 N/A 6.3750 in161.925 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LM72810 N/A 1.8504 in47 mm N/A 0.4724 in11.999 mm N/A CAD Icon (for items table)
LM739710 N/A 10.1250 in257.175 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
LM739710-SA N/A 10.1250 in257.175 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
LM739719 N/A 10.5 in266.7 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
LM742710 N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM742710-SA N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM742710W N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM742710WSA N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM742714 N/A 11.3750 in288.925 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM757010 N/A 16.000 in406.4 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LM761610 N/A 17.9960 in457.098 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM761611 N/A 17.9960 in457.098 mm N/A 2.0069 in50.975 mm N/A CAD Icon (for items table)
LM761611W N/A 17.9960 in457.098 mm N/A 2.0069 in50.975 mm N/A CAD Icon (for items table)
LM761611X N/A 17.9960 in457.098 mm N/A 2.0882 in53.040 mm N/A CAD Icon (for items table)
LM763410 N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LM763410A N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LM763410E N/A 19.0000 in482.600 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
LM763410X N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LM763411W N/A 19.0000 in482.600 mm N/A 2.0769 in52.753 mm N/A CAD Icon (for items table)
LM763412 N/A 19.0000 in482.600 mm N/A 2.1706 in55.133 mm N/A CAD Icon (for items table)
LM763414 N/A 19.2500 in488.950 mm N/A 1.9687 in50.005 mm N/A CAD Icon (for items table)
LM763514W N/A 19.0000 in482.600 mm N/A 2.0205 in51.321 mm N/A CAD Icon (for items table)
LM763514X N/A 19.0000 in482.600 mm N/A 2.1764 in55.281 mm N/A CAD Icon (for items table)
LM763516W N/A 19.2500 in488.950 mm N/A 2.0205 in51.321 mm N/A CAD Icon (for items table)
LM763516X N/A 19.2500 in488.950 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
LM765110 N/A 19.7500 in501.650 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LM765111 N/A 19.6750 in499.745 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LM767710 N/A 21.5000 in546.100 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
LM769310 N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM769310V N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM770910 N/A 23.7500 in603.250 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
LM772710 N/A 24.9950 in634.873 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM778510 N/A 30.0000 in762.000 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
LM78310A N/A 2.4399 in61.973 mm N/A 0.5354 in13.599 mm N/A CAD Icon (for items table)
1651 - 1700 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »