This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1076 - 1100 of 1864 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

H852810 N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A
H859010 N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A
H859010V N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A
H913810 N/A 5.7500 in146.050 mm N/A 1 in25.4 mm N/A
H914811 N/A 6.000 in152.4 mm N/A 1.3819 in35.100 mm N/A
H916610 N/A 6.9375 in176.213 mm N/A 1.4375 in36.513 mm N/A
H917810 N/A 7.1250 in180.975 mm N/A 1.4063 in35.720 mm N/A
H919911 N/A 7.6250 in193.675 mm N/A 1.3582 in34.498 mm N/A
H924010 N/A 8.4375 in214.313 mm N/A 1.5625 in39.688 mm N/A
H936310 N/A 13.0000 in330.200 mm N/A 2.125 in53.975 mm N/A
H936313 N/A 13.2500 in336.550 mm N/A 2.125 in53.975 mm N/A
H936316 N/A 13.5000 in342.900 mm N/A 2.125 in53.975 mm N/A
H961610 N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A
H969210 N/A 30.0000 in762.000 mm N/A 4.25 in107.95 mm N/A
HH144614 N/A 15.5 in393.7 mm N/A 3.3125 in84.138 mm N/A
HH159810 N/A 21.5000 in546.100 mm N/A 5.0419 in128.064 mm N/A
HH221410 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221410XX N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221411 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221416 N/A 7.875 in200.025 mm N/A 2 in50.8 mm N/A
HH224310 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A
HH224310V N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A
HH224314 N/A 8.4636 in214.975 mm N/A 2 in50.8 mm N/A
HH228310 N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A
HH228310V N/A 10.000 in254 mm N/A 2.4375 in61.913 mm N/A
1076 - 1100 of 1864 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »