This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1126 - 1150 of 1864 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HH926716 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A
HH932110 N/A 12.000 in304.8 mm N/A 2.25 in57.15 mm N/A
HH932115 N/A 12.25 in311.15 mm N/A 2.25 in57.15 mm N/A
HH949510 N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A
HH953710 N/A 21.0000 in533.400 mm N/A 3.0625 in77.788 mm N/A
HH953710X N/A 21.0000 in533.400 mm N/A 3.0625 in77.788 mm N/A
HM124618 N/A 7.6875 in195.263 mm N/A 1.75 in44.45 mm N/A
HM125910 N/A 8.0620 in204.775 mm N/A 1.7810 in45.237 mm N/A
HM127415 N/A 8.1875 in207.963 mm N/A 1.75 in44.45 mm N/A
HM133416 N/A 9.9375 in252.413 mm N/A 2.0625 in52.388 mm N/A
HM161012 N/A 19.7500 in501.650 mm N/A 3.125 in79.375 mm N/A
HM164615 N/A 21.5000 in546.100 mm N/A 3 in76.2 mm N/A
HM204010 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A
HM204010W N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A
HM212010 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
HM212011 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
HM212011V N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
HM215210 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A
HM218210 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A
HM218210P N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A
HM218215 N/A 6.000 in152.4 mm N/A 1.2795 in32.499 mm N/A
HM220110 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A
HM220110-Z N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A
HM227515 N/A 8.5000 in215.900 mm N/A 1.75 in44.45 mm N/A
HM227519 N/A 8.6604 in219.974 mm N/A 1.75 in44.45 mm N/A
1126 - 1150 of 1864 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »