This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 224199 | N/A 20.0000 in508.000 mm | N/A 3.5938 in91.283 mm |
N/A
|
| 224200 | N/A 20.0000 in508.000 mm | N/A 2.9375 in74.613 mm |
N/A
|
| 224204 | N/A 20.5000 in520.700 mm | N/A 3 in76.2 mm |
N/A
|
| 22720 | N/A 3.2500 in82.550 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 22721 | N/A 3.2500 in82.550 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 231975 | N/A 19.7500 in501.650 mm | N/A 2 in50.8 mm |
N/A
|
| 2320 | N/A 2.2400 in56.896 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 232025 | N/A 20.2500 in514.350 mm | N/A 2 in50.8 mm |
N/A
|
| 23250X | N/A 2.5000 in63.500 mm | N/A 0.5780 in14.681 mm |
N/A
|
| 23255X | N/A 2.5591 in65.001 mm | N/A 0.625 in15.875 mm |
N/A
|
| 23256 | N/A 2.5625 in65.088 mm | N/A 0.625 in15.875 mm |
N/A
|
| 233 | N/A 2.4409 in61.999 mm | N/A 0.5131 in13.033 mm |
N/A
|
| 2330 | N/A 2.2400 in56.896 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 23420 | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm |
N/A
|
| 234215 | N/A 21.5000 in546.100 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234215W | N/A 21.5000 in546.100 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234215X | N/A 21.5000 in546.100 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 234220 | N/A 22.0000 in558.800 mm | N/A 1.75 in44.45 mm |
N/A
|
| 23620 | N/A 2.8750 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 23621 | N/A 2.8750 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 23720 | N/A 2.8750 in73.025 mm | N/A 0.875 in22.225 mm |
N/A
|
| 239225 | N/A 22.5000 in571.500 mm | N/A 2.125 in53.975 mm |
N/A
|
| 239225A | N/A 22.5000 in571.500 mm | N/A 2.25 in57.15 mm |
N/A
|
| 239227 | N/A 22.5000 in571.500 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 242 | N/A 2.4409 in61.999 mm | N/A 0.63 in16.002 mm |
N/A
|