Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 25500 N/A 3.2700 in83.058 mm N/A 0.7525 in19.114 mm N/A CAD
N/A 25500 N/A 3.2650 in82.931 mm N/A 0.875 in22.225 mm N/A CAD
N/A 25500 N/A 3.2650 in82.931 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.3465 in85.001 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.3465 in85.001 mm N/A 0.875 in22.225 mm N/A CAD
N/A 25500 N/A 3.6250 in92.075 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.3125 in84.138 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.9368 in99.995 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 25800 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25800 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD
N/A 2600 N/A 2.4843 in63.101 mm N/A 0.75 in19.05 mm N/A CAD
N/A 260000 N/A 24.5000 in622.300 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 26000 N/A 2.7450 in69.723 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26000 N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD
N/A 26000 N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD
N/A 2600 N/A 2.4843 in63.101 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26000 N/A 3 in76.2 mm N/A 0.625 in15.875 mm N/A CAD
N/A 2600 N/A 2.6150 in66.421 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26000 N/A 3.3465 in85.001 mm N/A 0.625 in15.875 mm N/A CAD
N/A 2600 N/A 2.4409 in61.999 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26800 N/A 3.1562 in80.167 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 26800 N/A 3.1562 in80.167 mm N/A 0.9688 in24.608 mm N/A CAD
N/A 26800 N/A 3.1250 in79.375 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26800 N/A 3.1250 in79.375 mm N/A 0.75 in19.05 mm N/A CAD
N/A 26800 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A CAD
251 - 275 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »