Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 14000 N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD
N/A 14000 N/A 2.7170 in69.012 mm N/A 0.7250 in18.415 mm N/A CAD
N/A 14000 N/A 2.8345 in71.996 mm N/A 0.5918 in15.032 mm N/A CAD
N/A 14000 N/A 2.8380 in72.085 mm N/A 0.7250 in18.415 mm N/A CAD
N/A 14000 N/A 2.8345 in71.996 mm N/A 0.7250 in18.415 mm N/A CAD
N/A 14000 N/A 3.0625 in77.788 mm N/A 0.625 in15.875 mm N/A CAD
N/A 14500 N/A 2.6875 in68.263 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.4375 in61.913 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD
N/A 155 N/A 2.0472 in51.999 mm N/A 0.5900 in14.986 mm N/A CAD
N/A 1500 N/A 1.8025 in45.784 mm N/A 0.625 in15.875 mm N/A CAD
N/A 153000 N/A 10.0000 in254.000 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 153000 N/A 10.1875 in258.763 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 153000 N/A 10.2500 in260.350 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 154000 N/A 10.3150 in262.001 mm N/A 2.2835 in58.001 mm N/A CAD
N/A 15500 N/A 2.2500 in57.150 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 15500 N/A 2.2500 in57.150 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 15500 N/A 2.3437 in59.530 mm N/A 0.5938 in15.083 mm N/A CAD
101 - 125 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »