Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
Y33109 | Series N/A 33109 | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A ![]() |
Y33108 | Series N/A 33108 | D - Cup Outer Diameter N/A 75 mm2.9528 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A ![]() |
Y30213M | Series N/A 30213M | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Y33110 | Series N/A 33110 | D - Cup Outer Diameter N/A 85 mm3.3465 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
JW4510 | Series N/A JW4500 | D - Cup Outer Diameter N/A 95 mm3.7402 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Y30308UM | Series N/A 30308U | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Y30308M | Series N/A 30308M | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Y30308 | Series N/A 30308 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Y32305 | Series N/A 32305 | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
JP12010 | Series N/A JP12000 | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A ![]() |
JP11010 | Series N/A JP11000 | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A ![]() |
JLM704611 | Series N/A LM704600 | D - Cup Outer Diameter N/A 84.000 mm3.3071 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A ![]() |
Y33206M | Series N/A 33206M | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A ![]() |
Y33206 | Series N/A 33206 | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A ![]() |
JL724314 | Series N/A L724300 | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 19.05 mm0.75 in |
CAD
N/A ![]() |
Y32015XM | Series N/A 32015XM | D - Cup Outer Diameter N/A 115 mm4.5276 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y32015X | Series N/A 32015X | D - Cup Outer Diameter N/A 115 mm4.5276 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
KJLM714110 | Series N/A LM714100 | D - Cup Outer Diameter N/A 115 mm4.5276 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
JLM714110 | Series N/A LM714100 | D - Cup Outer Diameter N/A 115 mm4.5276 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y32014XM | Series N/A 32014XM | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y32014X | Series N/A 32014X | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
YFA30212CM | Series N/A 30212C | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y30212M | Series N/A 30212M | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y30212CM | Series N/A 30212C | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y30212 | Series N/A 30212 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |