This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 375 of 493 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

KJHM522610 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A
Y30222M N/A 200 mm7.874 in N/A 32 mm1.2598 in N/A
Y31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A
Y31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A
Y32022X N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A
Y32022XM N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A
Y32222M N/A 200 mm7.874 in N/A 46 mm1.811 in N/A
Y33022 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A
Y33022M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A
JL724314 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A
JLM722912 N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A
JP12010 N/A 170 mm6.6929 in N/A 19.500 mm0.7677 in N/A
JL624516 N/A 165 mm6.4961 in N/A 16.670 mm0.6563 in N/A
JM624610 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A
Y30224M N/A 215 mm8.4646 in N/A 34 mm1.3386 in N/A
Y30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A
Y32024X N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A
Y32024XCM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A
Y32024XM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A
Y32224M N/A 215 mm8.4646 in N/A 50 mm1.9685 in N/A
Y32324M N/A 260 mm10.2362 in N/A 69 mm2.7165 in N/A
Y32924 N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A
Y32924CM N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A
Y32924M N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A
Y33024M N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A
351 - 375 of 493 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »