This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
176 - 200 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

YFA30212CM N/A 130 mm5.1181 in N/A 19 mm0.748 in N/A
JHM513615 N/A 130 mm5.1181 in N/A 28 mm1.1024 in N/A
J6327 N/A 140 mm5.5118 in N/A 44.45 mm1.75 in N/A
JD6510 N/A 110 mm4.3307 in N/A 25 mm0.9843 in N/A
JH211710 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
JLM710910 N/A 105 mm4.1339 in N/A 18.500 mm0.7283 in N/A
JM511910 N/A 110 mm4.3307 in N/A 22.500 mm0.8858 in N/A
JW6510 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A
Y30213M N/A 120 mm4.7244 in N/A 20 mm0.7874 in N/A
Y30313 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A
Y30313M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A
Y31313M N/A 140 mm5.5118 in N/A 23 mm0.9055 in N/A
Y32013X N/A 100 mm3.937 in N/A 17.500 mm0.6890 in N/A
Y32013XM N/A 100 mm3.937 in N/A 17.500 mm0.6890 in N/A
Y32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A
Y32313M N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A
Y33013 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
Y33013M N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
Y33013P N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
Y33113 N/A 110 mm4.3307 in N/A 26.500 mm1.0433 in N/A
Y33213 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
Y33213M N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
YAA32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A
JF7010 N/A 130 mm5.1181 in N/A 35 mm1.378 in N/A
JH913811 N/A 150 mm5.9055 in N/A 25.4 mm1 in N/A
176 - 200 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »