Batch CAD Cart (0)
  • Cart is empty
351 - 375 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32232 N/A 290 mm11.4173 in N/A 67 mm2.6378 in N/A CAD
N/A 32234 N/A 310 mm12.2047 in N/A 71 mm2.7953 in N/A CAD
N/A 32236 N/A 320 mm12.5984 in N/A 71 mm2.7953 in N/A CAD
N/A 32238 N/A 340 mm13.3858 in N/A 75 mm2.9528 in N/A CAD
N/A 32240 N/A 360 mm14.1732 in N/A 82 mm3.2283 in N/A CAD
N/A 32244 N/A 400 mm15.748 in N/A 90 mm3.5433 in N/A CAD
N/A 32248 N/A 440 mm17.3228 in N/A 100 mm3.937 in N/A CAD
N/A 32252 N/A 480 mm18.8976 in N/A 106 mm4.1732 in N/A CAD
N/A 32260 N/A 540 mm21.2598 in N/A 115 mm4.5276 in N/A CAD
N/A 32304M N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD
N/A 32305 N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD
N/A 32306 N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD
N/A 32306M N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD
N/A 32307 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD
N/A 32308 N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 32308-B N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 32308M N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 32309 N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD
N/A 32309-B N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD
N/A 32309M N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD
N/A 32310 N/A 110 mm4.3307 in N/A 33 mm1.2992 in N/A CAD
N/A 32310-B N/A 110 mm4.3307 in N/A 33 mm1.2992 in N/A CAD
N/A 32310M N/A 110 mm4.3307 in N/A 33 mm1.2992 in N/A CAD
N/A 32311 N/A 120 mm4.7244 in N/A 35 mm1.378 in N/A CAD
N/A 32311-B N/A 120 mm4.7244 in N/A 35 mm1.378 in N/A CAD
351 - 375 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »