Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
101 - 150 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

472-B N/A 4.7244 in120 mm N/A 0.9542 in24.237 mm N/A CAD Icon (for items table)
47620-B N/A 5.25 in133.35 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47622-BW N/A 5.3750 in136.525 mm N/A 2.0313 in51.595 mm N/A CAD Icon (for items table)
47623AB N/A 5.3750 in136.525 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
47822-B N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47825-B N/A 5.625 in142.875 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
48220-B N/A 7.1875 in182.563 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48320-B N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48620-B N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
48750-B N/A 7.5 in190.5 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
49368-B N/A 3.6875 in93.663 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
493-B N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
494-B N/A 5.5118 in140 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
49520-B N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
522-B N/A 4 in101.6 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
52618-B N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
526190-B N/A 19 in482.6 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
52630XB N/A 6.2992 in160 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52637-B N/A 6.3750 in161.925 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
532-B N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
53387-B N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
552-B N/A 4.8750 in123.825 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
5535-B N/A 4.8125 in122.238 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
553-BA N/A 5 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
553-SB N/A 5.1159 in129.944 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
55437-B N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
563-B N/A 5 in127 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
56650-B N/A 6.500 in165.1 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
572AB N/A 5.5115 in139.992 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
572-B N/A 5.5115 in139.992 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
592-B N/A 6.000 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
59412-B N/A 4.125 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
59414-B N/A 4.125 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
59429-B N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
612-B N/A 4.7500 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
613-B N/A 4.7500 in120.650 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
6220-B N/A 5 in127 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
6320-B N/A 5.3447 in135.755 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
632-B N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
640260-B N/A 26.0000 in660.400 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
6420-B N/A 5.875 in149.225 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
64700-B N/A 7 in177.8 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
652-B N/A 6.000 in152.4 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
6535-B N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
65500-B N/A 5 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
65550-B N/A 5.5000 in139.700 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
66462-B N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
672-B N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
67320-B N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67322-B N/A 7.75 in196.850 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
101 - 150 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »