Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 55000C N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 565 N/A 5 in127 mm N/A 1.125 in28.575 mm N/A CAD
N/A 56000 N/A 6 1/2 in165.1 mm N/A 1.0625 in26.988 mm N/A CAD
N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A CAD
N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A CAD
N/A 595 N/A 6 in152.400 mm N/A 1.1875 in30.163 mm N/A CAD
N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD
N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD
N/A 59000 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD
N/A 615 N/A 4 3/4 in120.650 mm N/A 1.25 in31.75 mm N/A CAD
N/A 615 N/A 4 3/4 in120.650 mm N/A 1.375 in34.925 mm N/A CAD
N/A 6200 N/A 5 in127 mm N/A 1.6250 in41.275 mm N/A CAD
N/A 6300 N/A 5.3447 in135.755 mm N/A 1.75 in44.45 mm N/A CAD
N/A 635 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD
N/A 640000 N/A 26.0 in660.400 mm N/A 2.75 in69.85 mm N/A CAD
N/A 6400 N/A 5 7/8 in149.225 mm N/A 1.75 in44.45 mm N/A CAD
N/A 64000 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A CAD
N/A 655 N/A 6 in152.400 mm N/A 1.25 in31.75 mm N/A CAD
N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD
N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A CAD
N/A 65000 N/A 5.5000 in139.700 mm N/A 1.375 in34.925 mm N/A CAD
N/A 66000 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD
N/A 675 N/A 6.6250 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD
N/A 67300 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD
N/A 67300 N/A 7.7500 in196.850 mm N/A 1.5 in38.1 mm N/A CAD
126 - 150 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »