Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
Y32312CBRM | Series N/A 32312CB | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A ![]() |
Y32312-BRM | Series N/A 32312-BM | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A ![]() |
Y32311-BRM | Series N/A 32311-B | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A ![]() |
Y32309-BRM | Series N/A 32309-B | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A ![]() |
Y33212R | Series N/A 33212 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 29 mm1.1417 in |
CAD
N/A ![]() |
YSB-32215R | Series N/A 32215 | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A ![]() |
YSA33210R | Series N/A 33210 | D - Cup Outer Diameter N/A 95 mm3.7402 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A ![]() |
YSA32215R | Series N/A 32215 | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A ![]() |
JM624610-B | Series N/A M624600 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A ![]() |
Y30311RM | Series N/A 30311 | D - Cup Outer Diameter N/A 120 mm4.7244 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A ![]() |
JM716610-B | Series N/A M716600 | D - Cup Outer Diameter N/A 130 mm5.1181 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A ![]() |
Y30310RM | Series N/A 30310 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A ![]() |
JP18010-B | Series N/A JP18000 | D - Cup Outer Diameter N/A 240 mm9.4488 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A ![]() |
JP17010-B | Series N/A JP17000 | D - Cup Outer Diameter N/A 230 mm9.0551 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A ![]() |
JP16010-B | Series N/A JP16000 | D - Cup Outer Diameter N/A 220 mm8.6614 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A ![]() |
Y30309RM | Series N/A 30309 | D - Cup Outer Diameter N/A 100 mm3.937 in | C - Cup Width N/A 22 mm0.8661 in |
CAD
N/A ![]() |
JL730612-B | Series N/A L730600 | D - Cup Outer Diameter N/A 205.000 mm8.0709 in | C - Cup Width N/A 21.438 mm0.8440 in |
CAD
N/A ![]() |
JP14010-B | Series N/A JP14000 | D - Cup Outer Diameter N/A 195.000 mm7.6772 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
JP13010-B | Series N/A JP13000 | D - Cup Outer Diameter N/A 185.000 mm7.2835 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
JLM722912-B | Series N/A LM722900 | D - Cup Outer Diameter N/A 165 mm6.4961 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y33109R | Series N/A 33109 | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A ![]() |
YSA30308RM | Series N/A 30308 | D - Cup Outer Diameter N/A 90 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
JL724314-B | Series N/A L724300 | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 19.05 mm0.75 in |
CAD
N/A ![]() |
YA31310RM | Series N/A 31310 | D - Cup Outer Diameter N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A ![]() |
Y30307RM | Series N/A 30307 | D - Cup Outer Diameter N/A 80 mm3.1496 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A ![]() |