Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
15103 - 15251D | Series N/A 15000 | d - Bore N/A 1.0298 in26.157 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15106 - 15251D | Series N/A 15000 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15119 - 15251D | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15125 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8125 in46.038 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
EE153044 - 153103D | Series N/A 153000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 10.1875 in258.763 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 41400 lbf184000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 278000 lbf1240000 N |
CAD
N/A ![]() |
EE153050 - 153103D | Series N/A 153000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 10.1875 in258.763 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 41400 lbf184000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 278000 lbf1240000 N |
CAD
N/A ![]() |
EE161400 - 161901CD | Series N/A 160000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Cone Width N/A 2.1875 in55.563 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.2499 in133.347 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36600 lbf163000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N |
CAD
N/A ![]() |
EE161300 - 161901CD | Series N/A 160000 | d - Bore N/A 13.0000 in330.200 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Cone Width N/A 2.1875 in55.563 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.2499 in133.347 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36600 lbf163000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N |
CAD
N/A ![]() |
EE161363 - 161901CD | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Cone Width N/A 2.1875 in55.563 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.2499 in133.347 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36600 lbf163000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N |
CAD
N/A ![]() |
EE161394 - 161901CD | Series N/A 160000 | d - Bore N/A 13.9375 in354.013 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Cone Width N/A 2.1875 in55.563 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.2499 in133.347 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31900 lbf142000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
17098X - 17245D | Series N/A 17000 | d - Bore N/A 0.9843 in25.001 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Double Cup Width N/A 1.4275 in36.259 mm | T - Bearing Width across Cones N/A 1.5624 in39.685 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 2520 lbf11200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A ![]() |
17119 - 17245D | Series N/A 17000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Double Cup Width N/A 1.4275 in36.259 mm | T - Bearing Width across Cones N/A 1.5624 in39.685 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 2520 lbf11200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A ![]() |
17118 - 17245D | Series N/A 17000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Double Cup Width N/A 1.4275 in36.259 mm | T - Bearing Width across Cones N/A 1.5624 in39.685 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 2520 lbf11200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A ![]() |
17098 - 17245D | Series N/A 17000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Double Cup Width N/A 1.4275 in36.259 mm | T - Bearing Width across Cones N/A 1.5624 in39.685 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 2520 lbf11200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A ![]() |
EE170975 - 171451CD | Series N/A 170000 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Cone Width N/A 2 in50.8 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.7500 in120.650 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37500 lbf167000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 252000 lbf1120000 N |
CAD
N/A ![]() |
EE170950 - 171451CD | Series N/A 170000 | d - Bore N/A 9.5000 in241.300 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Cone Width N/A 2 in50.8 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.7500 in120.650 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37500 lbf167000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 252000 lbf1120000 N |
CAD
N/A ![]() |
EE181453 - 182351D | Series N/A 180000 | d - Bore N/A 14.5000 in368.3 mm | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | B - Cone Width N/A 3.6250 in92.075 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 7.9999 in203.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 103000 lbf460000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 694000 lbf3090000 N |
CAD
N/A ![]() |
18685 - 18620D | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Double Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cones N/A 1.6248 in41.270 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3030 lbf13500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A ![]() |
18690 - 18620D | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Double Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cones N/A 1.6248 in41.270 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3030 lbf13500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A ![]() |
18690 - 18620DC | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Double Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cones N/A 1.6248 in41.270 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3030 lbf13500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A ![]() |
18685 - 18620DC | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Double Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cones N/A 1.6248 in41.270 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3030 lbf13500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A ![]() |
EE192148 - 192201CD | Series N/A 192000 | d - Bore N/A 14.8750 in377.825 mm | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.5000 in139.700 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 44000 lbf196000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 296000 lbf1320000 N |
CAD
N/A ![]() |
EE192155W - 192201CD | Series N/A 192000 | d - Bore N/A 14.8750 in377.825 mm | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.5000 in139.700 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38400 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A ![]() |
EE192150 - 192201CD | Series N/A 192000 | d - Bore N/A 15.0000 in381.000 mm | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.5000 in139.700 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 44000 lbf196000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 296000 lbf1320000 N |
CAD
N/A ![]() |
21075 - 21226D | Series N/A 21000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.9375 in49.213 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3210 lbf14300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21600 lbf95900 N |
CAD
N/A ![]() |