Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
496AS - 493DC | Series N/A 495 | d - Bore N/A 3.2165 in81.699 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496 - 493DC | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495W - 493DC | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
495XA - 493DC | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
497A - 493DC | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9000 lbf40000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
543086 - 543115D | Series N/A 543000 | d - Bore N/A 8.6602 in219.969 mm | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13900 lbf62000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 93600 lbf416000 N | CAD N/A |
543085 - 543115D | Series N/A 543000 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13900 lbf62000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 93600 lbf416000 N | CAD N/A |
543085 - 543115DC | Series N/A 543000 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13900 lbf62000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 93600 lbf416000 N | CAD N/A |
543086 - 543115DC | Series N/A 543000 | d - Bore N/A 8.6602 in219.969 mm | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13900 lbf62000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 93600 lbf416000 N | CAD N/A |
2584 - 2523D | Series N/A 2500 | d - Bore N/A 1.2808 in32.532 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 1.0608 in26.944 mm | C - Double Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4880 lbf21700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32800 lbf146000 N | CAD N/A |
M919048 - M919010D | Series N/A M919000 | d - Bore N/A 3.5425 in89.980 mm | D - Cup Outer Diameter N/A 6.3740 in161.900 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.7500 in69.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11800 lbf52600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 79500 lbf354000 N | CAD N/A |
47490 - 47420D | Series N/A 47400 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N | CAD N/A |
47487 - 47420D | Series N/A 47400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N | CAD N/A |
47490 - 47420DC | Series N/A 47400 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N | CAD N/A |
47487 - 47420DC | Series N/A 47400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N | CAD N/A |
66225 - 66462D | Series N/A 66000 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N | CAD N/A |
66187 - 66462D | Series N/A 66000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N | CAD N/A |
66200 - 66462D | Series N/A 66000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N | CAD N/A |
66212 - 66462D | Series N/A 66000 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N | CAD N/A |
LM522549 - LM522510D | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N | CAD N/A |
LM522548 - LM522510D | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76600 lbf341000 N | CAD N/A |
LM522546 - LM522510D | Series N/A LM522500 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N | CAD N/A |
LM522548 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76600 lbf341000 N | CAD N/A |
LM522546 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N | CAD N/A |
LM522549 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N | CAD N/A |