Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 368A - 363D | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 369-S - 363D | Series N/A 365 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 368 - 363D | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 365A - 363D | Series N/A 365 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 370A - 363D | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 368-S - 363D | Series N/A 365 | d - Bore N/A 2.0312 in51.592 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 365-S - 363D | Series N/A 365 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 366 - 363D | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 369A - 363DC | Series N/A 365 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 370A - 363DC | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 366 - 363DC | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 367 - 363DC | Series N/A 365 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 368W - 363DC | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5010 lbf22300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 33600 lbf150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 368 - 363DC | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 369AS - 363DC | Series N/A 365 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 365 - 363DC | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 365A - 363DC | Series N/A 365 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 368A - 363DC | Series N/A 365 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36691 - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36690P - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13600 lbf60300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 91100 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36690 - 36620D | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36686 - 36620D | Series N/A 36600 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36690P - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13600 lbf60300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 91100 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36690 - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 36691 - 36620DC | Series N/A 36600 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5623 in65.082 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76900 lbf342000 N |
CAD
N/A
|
Add To Cart
Request Quote |