Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 07096 - 07196D | Series N/A 7000 | d - Bore N/A 0.9905 in25.159 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07087X - 07196D | Series N/A 7000 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07079 - 07196D | Series N/A 7000 | d - Bore N/A 0.7874 in20 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07093 - 07196D | Series N/A 7000 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07087 - 07196DC | Series N/A 7000 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07087X - 07196DC | Series N/A 7000 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07093 - 07196DC | Series N/A 7000 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07096 - 07196DC | Series N/A 7000 | d - Bore N/A 0.9905 in25.159 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07097 - 07196DC | Series N/A 7000 | d - Bore N/A 0.9843 in25.001 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07079 - 07196DC | Series N/A 7000 | d - Bore N/A 0.7874 in20 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07098 - 07196DC | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 07100 - 07196DC | Series N/A 7000 | d - Bore N/A 1 in25.40 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 08118 - 08231D | Series N/A 8000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cones N/A 1.2811 in32.540 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1850 lbf8220 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 12400 lbf55200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 08125 - 08231D | Series N/A 8000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Double Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cones N/A 1.2811 in32.540 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1850 lbf8220 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 12400 lbf55200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE101103 - 101601CD | Series N/A 100000 | d - Bore N/A 11.0312 in280.192 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 1.9768 in50.211 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.7499 in120.647 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40200 lbf179000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 270000 lbf1200000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107057 - 107105CD | Series N/A 107000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45700 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 307000 lbf1370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107060 - 107105CD | Series N/A 107000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45700 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 307000 lbf1370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107060V - 107105CD | Series N/A 107000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 54200 lbf241000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 364000 lbf1620000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107057V - 107105CD | Series N/A 107000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 54200 lbf241000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 364000 lbf1620000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107055 - 107105CD | Series N/A 107000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45700 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 307000 lbf1370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE109120 - 109163D | Series N/A 109000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.25 in412.750 mm | B - Cone Width N/A 2.125 in53.975 mm | C - Double Cup Width N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 4.8750 in123.825 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36000 lbf160000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 242000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE113089 - 113171D | Series N/A 113000 | d - Bore N/A 8.9920 in228.397 mm | D - Cup Outer Diameter N/A 17 in431.8 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 7.7499 in196.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 74300 lbf330000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 499000 lbf2220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE113091 - 113171D | Series N/A 113000 | d - Bore N/A 8.9945 in228.460 mm | D - Cup Outer Diameter N/A 17 in431.8 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 7.7499 in196.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 74300 lbf330000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 499000 lbf2220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE114080 - 114161D | Series N/A 114000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 7.7500 in196.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 71000 lbf316000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 477000 lbf2120000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE114081 - 114161D | Series N/A 114000 | d - Bore N/A 8.0015 in203.238 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 7.7500 in196.850 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 71000 lbf316000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 477000 lbf2120000 N |
CAD
N/A
|
Add To Cart
Request Quote |