COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
576 - 600 of 2093 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2 1/8 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2 1/8 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 1/4 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.9230 in23.444 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 1/4 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
576 - 600 of 2093 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »