Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EE130902 - 131401CD | Series N/A 130000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 49100 lbf219000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 330000 lbf1470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE130902 - 131402D | Series N/A 130000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 49100 lbf219000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 330000 lbf1470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE130889 - 131402D | Series N/A 130000 | d - Bore N/A 8.875 in225.425 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46400 lbf206000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE130787 - 131402D | Series N/A 130000 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46400 lbf206000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE130851 - 131402D | Series N/A 130000 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46400 lbf206000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE132084 - 132126D | Series N/A 132000 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.125 in53.975 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.0000 in127 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 30800 lbf137000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 207000 lbf919000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE132083 - 132126D | Series N/A 132000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.125 in53.975 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.0000 in127 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32600 lbf145000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf973000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE132084 - 132126DC | Series N/A 132000 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.125 in53.975 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.0000 in127 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 30800 lbf137000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 207000 lbf919000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE132083 - 132126DC | Series N/A 132000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.125 in53.975 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 5.0000 in127 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32600 lbf145000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf973000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE134100 - 134144CD | Series N/A 134000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.3750 in365.125 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 3.8750 in98.425 mm | T - Bearing Width across Cones N/A 5.1250 in130.175 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE134102 - 134144CD | Series N/A 134000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 14.3750 in365.125 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 3.8750 in98.425 mm | T - Bearing Width across Cones N/A 5.1250 in130.175 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13685A - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13685 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13682 - 13621D | Series N/A 13600 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13687 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13686 - 13621D | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 2.3749 in60.322 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13685 - 13621DC | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13682 - 13621DC | Series N/A 13600 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8123 in46.032 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3920 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13889 - 13835D | Series N/A 13800 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Double Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cones N/A 1.5000 in38.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1580 lbf7040 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10600 lbf47300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13890 - 13835D | Series N/A 13800 | d - Bore N/A 1.5150 in38.481 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Double Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cones N/A 1.5000 in38.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1580 lbf7040 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10600 lbf47300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14131A - 14276D | Series N/A 14000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14125A - 14276D | Series N/A 14000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14130 - 14276D | Series N/A 14000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14124 - 14276D | Series N/A 14000 | d - Bore N/A 1 1/4 in31.75 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14131 - 14276D | Series N/A 14000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
Add To Cart
Request Quote |