Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 598W - 592D | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594W - 592D | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 596-S - 592D | Series N/A 595 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 597 - 592D | Series N/A 595 | d - Bore N/A 3 11/16 in93.663 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594R - 592D | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598 - 592D | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594AA - 592D | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 595A - 592D | Series N/A 595 | d - Bore N/A 3.1250 in79.375 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 596 - 592D | Series N/A 595 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594A - 592D | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593A - 592D | Series N/A 595 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594 - 592D | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598X - 592D | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593 - 592D | Series N/A 595 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594W - 592DC | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 590A - 592DC | Series N/A 595 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594A - 592DC | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594R - 592DC | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593A - 592DC | Series N/A 595 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594AA - 592DC | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 594 - 592DC | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593 - 592DC | Series N/A 595 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598 - 592DC | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 595 - 592DC | Series N/A 595 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598X - 592DC | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |