Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 66225 - 66462D | Series N/A 66000 | d - Bore N/A 2.25 in57.15 mm | D - Cup Outer Diameter N/A 4.625 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66187 - 66462D | Series N/A 66000 | d - Bore N/A 1.875 in47.625 mm | D - Cup Outer Diameter N/A 4.625 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66200 - 66462D | Series N/A 66000 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4.625 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66212 - 66462D | Series N/A 66000 | d - Bore N/A 2.125 in53.975 mm | D - Cup Outer Diameter N/A 4.625 in117.475 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.8750 in73.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10300 lbf45800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 69100 lbf307000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66585 - 66522D | Series N/A 66500 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66583 - 66522D | Series N/A 66500 | d - Bore N/A 2.1950 in55.753 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66584 - 66522D | Series N/A 66500 | d - Bore N/A 2.125 in53.975 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66589 - 66522D | Series N/A 66500 | d - Bore N/A 2.3611 in59.972 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66588 - 66522D | Series N/A 66500 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10700 lbf47500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 71700 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66587 - 66522D | Series N/A 66500 | d - Bore N/A 2.25 in57.15 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 66586 - 66522D | Series N/A 66500 | d - Bore N/A 2.3613 in59.977 mm | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.7499 in69.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9010 lbf40100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE671801 - 672875D | Series N/A 670000 | d - Bore N/A 18.0000 in457.200 mm | D - Cup Outer Diameter N/A 28.7460 in730.148 mm | B - Cone Width N/A 4.5000 in114.300 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 9.9999 in253.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 165000 lbf733000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1110000 lbf4920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 683XA - 672D | Series N/A 675 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 682 - 672D | Series N/A 675 | d - Bore N/A 3.7392 in94.976 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 679 - 672D | Series N/A 675 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 683 - 672D | Series N/A 675 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 681A - 672D | Series N/A 675 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 687P - 672D | Series N/A 675 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 18300 lbf81300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 123000 lbf546000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 689 - 672D | Series N/A 675 | d - Bore N/A 4.0625 in103.188 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 685 - 672D | Series N/A 675 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 677 - 672D | Series N/A 675 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 687 - 672D | Series N/A 675 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 686 - 672D | Series N/A 675 | d - Bore N/A 3.7392 in94.976 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.5940 in40.488 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.5630 in90.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 681 - 672D | Series N/A 675 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 683XA - 672DC | Series N/A 675 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |