Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74537 - 74849XD | Series N/A 74000 | d - Bore N/A 5 3/8 in136.525 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550 - 74849XD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550A - 74849XD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550P - 74849XD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 26400 lbf117000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 177000 lbf788000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550P - 74851CD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 26400 lbf117000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 177000 lbf788000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74537 - 74851CD | Series N/A 74000 | d - Bore N/A 5 3/8 in136.525 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74525 - 74851CD | Series N/A 74000 | d - Bore N/A 5 1/4 in133.350 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550 - 74851CD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74550A - 74851CD | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74511X - 74851CD | Series N/A 74000 | d - Bore N/A 5.1181 in130 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74536W - 74851CD | Series N/A 74000 | d - Bore N/A 5 3/8 in136.525 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74500 - 74851CD | Series N/A 74000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74473X - 74851CD | Series N/A 74000 | d - Bore N/A 4.7244 in120 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74472 - 74851CD | Series N/A 74000 | d - Bore N/A 4.7230 in119.964 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1875 in106.363 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE750558W - 751204D | Series N/A 750000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 3.8438 in97.633 mm | T - Bearing Width across Cones N/A 5.3437 in135.730 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE750576 - 751204D | Series N/A 750000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 3.8438 in97.633 mm | T - Bearing Width across Cones N/A 5.3437 in135.730 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE750562 - 751204D | Series N/A 750000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 3.8438 in97.633 mm | T - Bearing Width across Cones N/A 5.3437 in135.730 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE750558 - 751204D | Series N/A 750000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 3.8438 in97.633 mm | T - Bearing Width across Cones N/A 5.3437 in135.730 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE750502 - 751204D | Series N/A 750000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 3.8438 in97.633 mm | T - Bearing Width across Cones N/A 5.3437 in135.730 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 759 - 752D | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 755 - 752D | Series N/A 755 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 760 - 752D | Series N/A 755 | d - Bore N/A 3.5625 in90.488 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 762 - 752D | Series N/A 755 | d - Bore N/A 2.875 in73.025 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 758 - 752D | Series N/A 755 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 756 - 752D | Series N/A 755 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.1249 in104.772 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 19100 lbf84800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |