COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1351 - 1375 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 795 N/A 5.1250 in130.175 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.9690 in50.013 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 19600 lbf87300 N N/A 132000 lbf587000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 795 N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 5.9055 in150 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 5 15/16 in150.813 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 6 in152.400 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 6.0625 in153.988 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 6 3/8 in161.925 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 820000 N/A 8 1/2 in215.900 mm N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 85900 lbf382000 N N/A 577000 lbf2560000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1351 - 1375 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »