COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1376 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3.5390 in89.891 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3.1875 in80.963 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 2.75 in69.850 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3.3750 in85.725 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 31300 lbf139000 N N/A 210000 lbf935000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1376 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »