Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 93806A - 93127CD | Series N/A 93000 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93812 - 93127CD | Series N/A 93000 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93787 - 93127DW | Series N/A 93000 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93750 - 93127DW | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93775 - 93127DW | Series N/A 93000 | d - Bore N/A 7.7500 in196.850 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93708 - 93127DW | Series N/A 93000 | d - Bore N/A 7.0856 in179.974 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93825A - 93127DW | Series N/A 93000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93812 - 93127DW | Series N/A 93000 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800 - 93127DW | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93825 - 93127DW | Series N/A 93000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800A - 93127DW | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800W - 93127DW | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93806A - 93127DW | Series N/A 93000 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93825V - 93127DW | Series N/A 93000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93708 - 93128XD | Series N/A 93000 | d - Bore N/A 7.0856 in179.974 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93825V - 93128XD | Series N/A 93000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93825 - 93128XD | Series N/A 93000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93750 - 93128XD | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93812 - 93128XD | Series N/A 93000 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93806A - 93128XD | Series N/A 93000 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800W - 93128XD | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800A - 93128XD | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93800 - 93128XD | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93787A - 93128XD | Series N/A 93000 | d - Bore N/A 7.8720 in199.949 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 3.0460 in77.368 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 6.8419 in173.784 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40200 lbf179000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 270000 lbf1200000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 93787 - 93128XD | Series N/A 93000 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 12.5975 in319.977 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42600 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N |
CAD
N/A
|
Add To Cart
Request Quote |