Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 98394X - 98789DC | Series N/A 98000 | d - Bore N/A 3.937 in100 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 98354 - 98789DC | Series N/A 98000 | d - Bore N/A 3.5423 in89.974 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600P - 99100YD | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45600 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 306000 lbf1360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99500 - 99100YD | Series N/A 99000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603 - 99100YD | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34100 lbf152000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 229000 lbf1020000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99587 - 99100YD | Series N/A 99000 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99590X - 99100YD | Series N/A 99000 | d - Bore N/A 5.9055 in150 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600 - 99100YD | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603AS - 99100YD | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36100 lbf161000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 242000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99550 - 99100YD | Series N/A 99000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99575 - 99100YD | Series N/A 99000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99537 - 99100YD | Series N/A 99000 | d - Bore N/A 5 3/8 in136.525 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 6.7500 in171.450 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99550 - 99101D | Series N/A 99000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600P - 99101D | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45600 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 306000 lbf1360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603 - 99101D | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34100 lbf152000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 229000 lbf1020000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99587 - 99101D | Series N/A 99000 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600 - 99101D | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99575 - 99101D | Series N/A 99000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99537 - 99101D | Series N/A 99000 | d - Bore N/A 5 3/8 in136.525 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603AS - 99101D | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36100 lbf161000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 242000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99500 - 99101D | Series N/A 99000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99590X - 99101D | Series N/A 99000 | d - Bore N/A 5.9055 in150 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600 - 99101DC | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600P - 99101DC | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45600 lbf203000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 306000 lbf1360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603AS - 99101DC | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.0000 in152.400 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36100 lbf161000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 242000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |