Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 99600 - 99103D | Series N/A 99000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.0384 in254.975 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.8750 in149.225 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 38500 lbf171000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A2037 - A2120D | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A2047 - A2120D | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A2031 - A2120D | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2000 in30.480 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Double Cup Width N/A 0.8370 in21.260 mm | T - Bearing Width across Cones N/A 0.9999 in25.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 630 lbf2800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 4230 lbf18800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A4059 - A4138D | Series N/A A4000 | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A4050 - A4138D | Series N/A A4000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A4044 - A4138D | Series N/A A4000 | d - Bore N/A 0.4375 in11.113 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| A4049 - A4138D | Series N/A A4000 | d - Bore N/A 0.4992 in12.680 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Double Cup Width N/A 0.8125 in20.638 mm | T - Bearing Width across Cones N/A 0.9910 in25.171 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 767 lbf3410 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DX632258 - DX226463 | Series N/A | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | B - Cone Width N/A 3.9375 in100.013 mm | C - Double Cup Width N/A 6.6875 in169.863 mm | T - Bearing Width across Cones N/A 8.3125 in211.138 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 90000 lbf400000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DX577285 - DX351408 | Series N/A | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2 in50.8 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.2499 in107.947 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42100 lbf187000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 282000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DX513576 - DX985046 | Series N/A | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.9375 in125.413 mm | T - Bearing Width across Cones N/A 6.3125 in160.338 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56300 lbf250000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 378000 lbf1680000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H238140 - H238116YD | Series N/A H238100 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 12.5620 in319.075 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 7.3750 in187.325 mm | T - Bearing Width across Cones N/A 8.7500 in222.250 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 61600 lbf274000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 414000 lbf1840000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H238148 - H238116YD | Series N/A H238100 | d - Bore N/A 6 7/8 in174.625 mm | D - Cup Outer Diameter N/A 12.5620 in319.075 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 7.3750 in187.325 mm | T - Bearing Width across Cones N/A 8.7500 in222.250 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65200 lbf290000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 438000 lbf1950000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H239649 - H239612CD | Series N/A H239600 | d - Bore N/A 7.3750 in187.325 mm | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.3125 in185.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 61100 lbf272000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 410000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H239640 - H239612CD | Series N/A H239600 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.3125 in185.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 61100 lbf272000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 410000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H242649 - H242610CD | Series N/A H242600 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | B - Cone Width N/A 3.9375 in100.013 mm | C - Double Cup Width N/A 6.6875 in169.863 mm | T - Bearing Width across Cones N/A 8.3125 in211.138 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 79000 lbf351000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247535 - H247510CD | Series N/A H247500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 97600 lbf434000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247536 - H247510CD | Series N/A H247500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 103000 lbf459000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 693000 lbf3080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247540 - H247510CD | Series N/A H247500 | d - Bore N/A 8.6604 in219.974 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 112000 lbf498000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 752000 lbf3340000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247545WS - H247510CD | Series N/A H247500 | d - Bore N/A 9.1250 in231.775 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 103000 lbf460000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 694000 lbf3090000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247548 - H247510CD | Series N/A H247500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 109000 lbf486000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 734000 lbf3270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247549 - H247510CD | Series N/A H247500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 97600 lbf434000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247549WS - H247510CD | Series N/A H247500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 7.6250 in193.675 mm | T - Bearing Width across Cones N/A 9.3749 in238.122 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 103000 lbf460000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 694000 lbf3090000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H249148 - H249111CD | Series N/A H249100 | d - Bore N/A 9 1/2 in241.300 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.9375 in100.013 mm | C - Double Cup Width N/A 7.2500 in184.150 mm | T - Bearing Width across Cones N/A 8.4999 in215.897 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 109000 lbf485000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 732000 lbf3260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H337844 - H337816XD | Series N/A H337800 | d - Bore N/A 6.8745 in174.612 mm | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | B - Cone Width N/A 3.4375 in87.313 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 7.5017 in190.543 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 58700 lbf261000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 394000 lbf1750000 N |
CAD
N/A
|
Add To Cart
Request Quote |