Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HM129848 - HM129814YD | Series N/A HM129800 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 8.6870 in220.650 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 6.1250 in155.575 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133432 - HM133413XD | Series N/A HM133400 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 9.8375 in249.873 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 6.2992 in160.000 mm | T - Bearing Width across Cones N/A 6.0536 in153.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133448 - HM133413XD | Series N/A HM133400 | d - Bore N/A 6.2992 in160 mm | D - Cup Outer Diameter N/A 9.8375 in249.873 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 6.2992 in160.000 mm | T - Bearing Width across Cones N/A 6.0536 in153.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133436 - HM133413XD | Series N/A HM133400 | d - Bore N/A 5.9042 in149.967 mm | D - Cup Outer Diameter N/A 9.8375 in249.873 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 6.2992 in160.000 mm | T - Bearing Width across Cones N/A 6.0536 in153.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133444 - HM133413XD | Series N/A HM133400 | d - Bore N/A 6.1870 in157.150 mm | D - Cup Outer Diameter N/A 9.8375 in249.873 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 6.2992 in160.000 mm | T - Bearing Width across Cones N/A 6.0536 in153.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133448 - HM133416XD | Series N/A HM133400 | d - Bore N/A 6.2992 in160 mm | D - Cup Outer Diameter N/A 9.9375 in252.413 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.2500 in184.150 mm | T - Bearing Width across Cones N/A 7.0044 in177.912 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133432 - HM133416XD | Series N/A HM133400 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 9.9375 in252.413 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.2500 in184.150 mm | T - Bearing Width across Cones N/A 7.0044 in177.912 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133436 - HM133416XD | Series N/A HM133400 | d - Bore N/A 5.9042 in149.967 mm | D - Cup Outer Diameter N/A 9.9375 in252.413 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.2500 in184.150 mm | T - Bearing Width across Cones N/A 7.0044 in177.912 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133444 - HM133416XD | Series N/A HM133400 | d - Bore N/A 6.1870 in157.150 mm | D - Cup Outer Diameter N/A 9.9375 in252.413 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.2500 in184.150 mm | T - Bearing Width across Cones N/A 7.0044 in177.912 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133444 - HM133420XD | Series N/A HM133400 | d - Bore N/A 6.1870 in157.150 mm | D - Cup Outer Diameter N/A 10.25 in260.350 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133448 - HM133420XD | Series N/A HM133400 | d - Bore N/A 6.2992 in160 mm | D - Cup Outer Diameter N/A 10.25 in260.350 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133436 - HM133420XD | Series N/A HM133400 | d - Bore N/A 5.9042 in149.967 mm | D - Cup Outer Diameter N/A 10.25 in260.350 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM133432 - HM133420XD | Series N/A HM133400 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 10.25 in260.350 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM136940 - HM136916XD | Series N/A HM136900 | d - Bore N/A 6.4995 in165.087 mm | D - Cup Outer Diameter N/A 10-7/8 in276.225 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 7.3120 in185.725 mm | T - Bearing Width across Cones N/A 7.1268 in181.021 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46100 lbf205000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 309000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM136948 - HM136916XD | Series N/A HM136900 | d - Bore N/A 6.9995 in177.787 mm | D - Cup Outer Diameter N/A 10-7/8 in276.225 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 7.3120 in185.725 mm | T - Bearing Width across Cones N/A 7.1268 in181.021 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46100 lbf205000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 309000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM136936 - HM136916XD | Series N/A HM136900 | d - Bore N/A 6.1870 in157.150 mm | D - Cup Outer Diameter N/A 10-7/8 in276.225 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 7.3120 in185.725 mm | T - Bearing Width across Cones N/A 7.1268 in181.021 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46100 lbf205000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 309000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231132 - HM231111CD | Series N/A HM231100 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231136 - HM231111CD | Series N/A HM231100 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231149 - HM231111CD | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231148 - HM231111CD | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231140 - HM231111CD | Series N/A HM231100 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231149 - HM231116D | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231148 - HM231116D | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231140 - HM231116D | Series N/A HM231100 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231132 - HM231116D | Series N/A HM231100 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |