COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 17000 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180000 N/A 14.5000 in368.3 mm N/A 23.5000 in596.9 mm N/A 3.6250 in92.075 mm N/A 5.2500 in133.350 mm N/A 7.9999 in203.197 mm N/A 103000 lbf460000 N N/A 694000 lbf3090000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1.8125 in46.038 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1.8125 in46.038 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 192000 N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 44000 lbf196000 N N/A 296000 lbf1320000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 192000 N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 38400 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 192000 N/A 15 in381.000 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 44000 lbf196000 N N/A 296000 lbf1320000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 21000 N/A 3/4 in19.05 mm N/A 2.2500 in57.150 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 21000 N/A 5/8 in15.875 mm N/A 2.2500 in57.150 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 21000 N/A 3/4 in19.05 mm N/A 2.2500 in57.150 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 2.6563 in67.470 mm N/A 4.2500 in107.950 mm N/A 6.1252 in155.580 mm N/A 55300 lbf246000 N N/A 372000 lbf1650000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 222000 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 3.3750 in85.725 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 55600 lbf247000 N N/A 374000 lbf1660000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22000 N/A 1 11/16 in42.863 mm N/A 3.2500 in82.550 mm N/A 0.7810 in19.837 mm N/A 1.3750 in34.925 mm N/A 1.7499 in44.447 mm N/A 4510 lbf20100 N N/A 30300 lbf135000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14.6250 in371.475 mm N/A 20.2500 in514.350 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 15.5 in393.7 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »