Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HM231136 - HM231116D | Series N/A HM231100 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231148 - HM231116DC | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231149 - HM231116DC | Series N/A HM231100 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231136 - HM231116DC | Series N/A HM231100 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231132 - HM231116DC | Series N/A HM231100 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM231140 - HM231116DC | Series N/A HM231100 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34800 lbf155000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237532 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6.3120 in160.325 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237534 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.6875 in68.263 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 48800 lbf217000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 328000 lbf1460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237545WA - HM237510CD | Series N/A HM237500 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237536 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237535 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237545 - HM237510CD | Series N/A HM237500 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237547 - HM237510CD | Series N/A HM237500 | d - Bore N/A 7.0866 in180 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.6875 in68.263 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 48800 lbf217000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 328000 lbf1460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237537 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6.4951 in164.976 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.6772 in68.001 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 48800 lbf217000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 328000 lbf1460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237542 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6 7/8 in174.625 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237542H - HM237510CD | Series N/A HM237500 | d - Bore N/A 6 7/8 in174.625 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237540 - HM237510CD | Series N/A HM237500 | d - Bore N/A 6.7500 in171.450 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237545WA - HM237511XD | Series N/A HM237500 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237545 - HM237511XD | Series N/A HM237500 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237536 - HM237511XD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237540 - HM237511XD | Series N/A HM237500 | d - Bore N/A 6.7500 in171.450 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237532 - HM237511XD | Series N/A HM237500 | d - Bore N/A 6.3120 in160.325 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237547 - HM237511XD | Series N/A HM237500 | d - Bore N/A 7.0866 in180 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.6875 in68.263 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 48800 lbf217000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 328000 lbf1460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237534 - HM237511XD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.6875 in68.263 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 48800 lbf217000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 328000 lbf1460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237535 - HM237511XD | Series N/A HM237500 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.7500 in146.050 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 56900 lbf253000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 382000 lbf1700000 N |
CAD
N/A
|
Add To Cart
Request Quote |