Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LM451345 - LM451312D | Series N/A LM451300 | d - Bore N/A 10.3750 in263.525 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40900 lbf182000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349A - LM451312D | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40900 lbf182000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451347 - LM451312D | Series N/A LM451300 | d - Bore N/A 10.4321 in264.975 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.4409 in61.999 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37100 lbf165000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451344 - LM451312D | Series N/A LM451300 | d - Bore N/A 10.3533 in262.974 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.4409 in61.999 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37100 lbf165000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349V - LM451312D | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39300 lbf175000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 264000 lbf1170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349 - LM451312D | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 43300 lbf193000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 291000 lbf1290000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349AX - LM451312D | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40900 lbf182000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349W - LM451312D | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14.0630 in357.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40900 lbf182000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM520349 - LM520310D | Series N/A LM520300 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8550 in21.717 mm | C - Double Cup Width N/A 1.5313 in38.895 mm | T - Bearing Width across Cones N/A 1.9373 in49.207 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7460 lbf33200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50100 lbf223000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522549 - LM522510D | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522548 - LM522510D | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76600 lbf341000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522546 - LM522510D | Series N/A LM522500 | d - Bore N/A 4 1/4 in107.95 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522548 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76600 lbf341000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522546 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4 1/4 in107.95 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM522549 - LM522510DC | Series N/A LM522500 | d - Bore N/A 4.3302 in109.987 mm | D - Cup Outer Diameter N/A 6.2987 in159.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.9375 in74.613 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13500 lbf60100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 90800 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654642 - LM654610CD | Series N/A LM654600 | d - Bore N/A 11.0229 in279.982 mm | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | B - Cone Width N/A 2.5625 in65.088 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 5.4999 in139.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42100 lbf187000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654649 - LM654610CD | Series N/A LM654600 | d - Bore N/A 11.2500 in285.750 mm | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | B - Cone Width N/A 2.5625 in65.088 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 5.4999 in139.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42100 lbf187000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949 - LM665910CD | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.5000 in139.700 mm | T - Bearing Width across Cones N/A 6.9999 in177.797 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 78900 lbf351000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949A - LM665910CD | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.5000 in139.700 mm | T - Bearing Width across Cones N/A 6.9999 in177.797 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 78900 lbf351000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM739749 - LM739710CD | Series N/A LM739700 | d - Bore N/A 7.7500 in196.850 mm | D - Cup Outer Diameter N/A 10.1250 in257.175 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.3750 in85.725 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 18600 lbf82500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 125000 lbf554000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749AA - LM742710CD | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.8749 in98.422 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25000 lbf111000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749 - LM742710CD | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.8749 in98.422 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25000 lbf111000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742745 - LM742710CD | Series N/A LM742700 | d - Bore N/A 8.3750 in212.725 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.8749 in98.422 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25000 lbf111000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742748 - LM742710CD | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.8749 in98.422 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22100 lbf98100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 148000 lbf659000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749AA - LM742714D | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.8749 in98.422 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25000 lbf111000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |