Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| M241543 - M241510CD | Series N/A M241500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547V - M241510CD | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 43900 lbf195000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241543 - M241510DA | Series N/A M241500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547A - M241510DA | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37000 lbf165000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241545 - M241510DA | Series N/A M241500 | d - Bore N/A 7.9060 in200.812 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32600 lbf145000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf975000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241549 - M241510DA | Series N/A M241500 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547V - M241510DA | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 43900 lbf195000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547 - M241510DA | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 4.9376 in125.415 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241549 - M241513D | Series N/A M241500 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241543 - M241513D | Series N/A M241500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547V - M241513D | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 43900 lbf195000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241545 - M241513D | Series N/A M241500 | d - Bore N/A 7.9060 in200.812 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32600 lbf145000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf975000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547 - M241513D | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547A - M241513D | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37000 lbf165000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547C - M241513D | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40100 lbf178000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 269000 lbf1200000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241545 - M241513XD | Series N/A M241500 | d - Bore N/A 7.9060 in200.812 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32600 lbf145000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf975000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241549 - M241513XD | Series N/A M241500 | d - Bore N/A 8.0625 in204.788 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547V - M241513XD | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 43900 lbf195000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547A - M241513XD | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37000 lbf165000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241547 - M241513XD | Series N/A M241500 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M241543 - M241513XD | Series N/A M241500 | d - Bore N/A 7 7/8 in200.025 mm | D - Cup Outer Diameter N/A 11.8750 in301.625 mm | B - Cone Width N/A 2.2813 in57.945 mm | C - Double Cup Width N/A 5.5120 in140.005 mm | T - Bearing Width across Cones N/A 4.9391 in125.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 35000 lbf156000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 235000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M244249 - M244210CD | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cones N/A 5.1874 in131.760 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 40500 lbf180000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 272000 lbf1210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M249734H - M249710CD | Series N/A M249700 | d - Bore N/A 9.1250 in231.775 mm | D - Cup Outer Diameter N/A 14.125 in358.775 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 66900 lbf297000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 449000 lbf2000000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M249749X - M249710CD | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.125 in358.775 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 53300 lbf237000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M249736 - M249710CD | Series N/A M249700 | d - Bore N/A 9.3437 in237.330 mm | D - Cup Outer Diameter N/A 14.125 in358.775 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 53300 lbf237000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A
|
Add To Cart
Request Quote |