Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EE234156W - 234216D | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156 - 234216D | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234154 - 234216D | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160 - 234216D | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156 - 234216DC | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156W - 234216DC | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160W - 234216DC | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234154 - 234216DC | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160 - 234216DC | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 6.2499 in158.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234154 - 234221D | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156W - 234221D | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160 - 234221D | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160W - 234221D | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156 - 234221D | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160 - 234221DC | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160W - 234221DC | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156 - 234221DC | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234154 - 234221DC | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156W - 234221DC | Series N/A 234000 | d - Bore N/A 15.6250 in396.875 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Cone Width N/A 2.4063 in61.120 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 63300 lbf282000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE241701 - 242377CD | Series N/A 240000 | d - Bore N/A 17.0000 in431.800 mm | D - Cup Outer Diameter N/A 23.7500 in603.25 mm | B - Cone Width N/A 2.875 in73.025 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 6.2849 in159.636 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65700 lbf292000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 441000 lbf1960000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE241693 - 242377CD | Series N/A 240000 | d - Bore N/A 16.9375 in430.213 mm | D - Cup Outer Diameter N/A 23.7500 in603.25 mm | B - Cone Width N/A 2.875 in73.025 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 6.2849 in159.636 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65700 lbf292000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 441000 lbf1960000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24118 - 24262D | Series N/A 24000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 0.7470 in18.974 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.7501 in44.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3260 lbf14500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21900 lbf97300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24112 - 24262D | Series N/A 24000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 0.7470 in18.974 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.7501 in44.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3260 lbf14500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21900 lbf97300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE243190 - 243251CD | Series N/A 243000 | d - Bore N/A 19.0000 in482.600 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Cone Width N/A 3.1875 in80.963 mm | C - Double Cup Width N/A 5.6250 in142.875 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 85500 lbf380000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 574000 lbf2560000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE243196 - 243251CD | Series N/A 243000 | d - Bore N/A 19.6250 in498.475 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Cone Width N/A 3.1875 in80.963 mm | C - Double Cup Width N/A 5.6250 in142.875 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 85500 lbf380000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 574000 lbf2560000 N |
CAD
N/A
|
Add To Cart
Request Quote |