Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HM256849D - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N |
CAD
N/A ![]() |
HM256849DA - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N |
CAD
N/A ![]() |
HM256849DW - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N |
CAD
N/A ![]() |
LM767745D - LM767710 | Series N/A LM767700 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A ![]() |
LM767749DGW - LM767710 | Series N/A LM767700 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A ![]() |
H242649D - H242610 | Series N/A H242600 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C - Cup Width N/A 3.0625 in77.788 mm | T - Bearing Width across Cups N/A 7.1250 in180.975 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM665949DGW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM665949DGW - LM665910 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM665949DW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
HM959739DW - HM959710 | Series N/A HM959700 | d - Bore N/A 12.0092 in305.034 mm | D - Cup Outer Diameter N/A 19.6830 in499.948 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 7.1249 in180.972 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 532000 lbf2370000 N |
CAD
N/A ![]() |
H244849D - H244810 | Series N/A H244800 | d - Bore N/A 8.6250 in219.075 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C - Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cups N/A 7.7499 in196.847 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 566000 lbf2520000 N |
CAD
N/A ![]() |
H244849D - H244810XX | Series N/A H244800 | d - Bore N/A 8.6250 in219.075 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C - Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cups N/A 7.7499 in196.847 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 566000 lbf2520000 N |
CAD
N/A ![]() |
EE243193D - 243250 | Series N/A 243000 | d - Bore N/A 19.2530 in489.026 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 574000 lbf2560000 N |
CAD
N/A ![]() |
HM252340D - HM252315 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252340D - HM252310 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252340DW - HM252315 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252340DW - HM252310 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252347D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252347D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348DW - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348DW - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
EE921150D - 921875 | Series N/A 920000 | d - Bore N/A 11.5000 in292.100 mm | D - Cup Outer Diameter N/A 18.7500 in476.250 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4695 in138.925 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 591000 lbf2630000 N |
CAD
N/A ![]() |
EE921150D - 921850 | Series N/A 920000 | d - Bore N/A 11.5000 in292.100 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4695 in138.925 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 591000 lbf2630000 N |
CAD
N/A ![]() |