Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
EE821096D - 821165 | Series N/A 821000 | d - Bore N/A 9.5000 in241.300 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.8125 in71.438 mm | T - Bearing Width across Cups N/A 6.9999 in177.797 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 595000 lbf2650000 N |
CAD
N/A ![]() |
HM252349D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
HM252349D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
HM259047DW - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
EE941207D - 941950 | Series N/A 940000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Double Cone Width N/A 5.5625 in141.288 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4312 in137.952 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 607000 lbf2700000 N |
CAD
N/A ![]() |
EE700090D - 700167 | Series N/A 700000 | d - Bore N/A 9.0000 in228.600 mm | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C - Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cups N/A 7.0000 in177.800 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 608000 lbf2700000 N |
CAD
N/A ![]() |
M262449D - M262410 | Series N/A M262400 | d - Bore N/A 13.6875 in347.663 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 614000 lbf2730000 N |
CAD
N/A ![]() |
EE722112D - 722185 | Series N/A 722000 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C - Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cups N/A 7.4999 in190.497 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 631000 lbf2810000 N |
CAD
N/A ![]() |
EE823103D - 823175 | Series N/A 823000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C - Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cups N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 631000 lbf2810000 N |
CAD
N/A ![]() |
HM259049D - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
HM259049DH - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
HM259049DV - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
M667947ADW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 661000 lbf2940000 N |
CAD
N/A ![]() |
M667947DGW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 661000 lbf2940000 N |
CAD
N/A ![]() |
M667947DW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 661000 lbf2940000 N |
CAD
N/A ![]() |
M667947DW - M667911 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 661000 lbf2940000 N |
CAD
N/A ![]() |
HM262749D - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A ![]() |
HM262749DG - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A ![]() |
H247549D - H247510 | Series N/A H247500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C - Cup Width N/A 3.5625 in90.488 mm | T - Bearing Width across Cups N/A 8.2499 in209.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 694000 lbf3090000 N |
CAD
N/A ![]() |
LM772749DW - LM772710 | Series N/A LM772700 | d - Bore N/A 19.2530 in489.026 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Double Cone Width N/A 6.0625 in153.988 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.0625 in153.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 728000 lbf3240000 N |
CAD
N/A ![]() |
M667944DW - M667911 | Series N/A M667900 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667944DW - M667910 | Series N/A M667900 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667946DW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667946DW - M667911 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667949D - M667911 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |