Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
M667949D - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667949DXX - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667949DXX - M667911 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
HH249949D - HH249910 | Series N/A HH249900 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 8.6250 in219.075 mm | C - Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cups N/A 8.5000 in215.900 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 769000 lbf3420000 N |
CAD
N/A ![]() |
HM265049DGW - HM265010 | Series N/A HM265000 | d - Bore N/A 14.5000 in368.3 mm | D - Cup Outer Diameter N/A 20.6250 in523.875 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C - Cup Width N/A 3.1250 in79.375 mm | T - Bearing Width across Cups N/A 7.3124 in185.735 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 890000 lbf3960000 N |
CAD
N/A ![]() |
EE833161XD - 833232 | Series N/A 833000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 23.2500 in590.550 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C - Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cups N/A 7.6249 in193.672 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 903000 lbf4020000 N |
CAD
N/A ![]() |
HH255149D - HH255110 | Series N/A HH255100 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 9.6250 in244.475 mm | C - Cup Width N/A 4.1875 in106.363 mm | T - Bearing Width across Cups N/A 9.6250 in244.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1020000 lbf4560000 N |
CAD
N/A ![]() |
L281149D - L281110 | Series N/A L281100 | d - Bore N/A 26.0000 in660.400 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Double Cone Width N/A 6.9375 in176.213 mm | C - Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cups N/A 6.9375 in176.213 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1070000 lbf4760000 N |
CAD
N/A ![]() |
HH258249D - HH258210 | Series N/A HH258200 | d - Bore N/A 11.9375 in303.213 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Double Cone Width N/A 10.3750 in263.525 mm | C - Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cups N/A 10.3749 in263.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1120000 lbf5000000 N |
CAD
N/A ![]() |
M270749XDGW - M270710 | Series N/A M270700 | d - Bore N/A 17.6250 in447.675 mm | D - Cup Outer Diameter N/A 25.0000 in635.000 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C - Cup Width N/A 3.7500 in95.250 mm | T - Bearing Width across Cups N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1210000 lbf5370000 N |
CAD
N/A ![]() |
EE790119D - 790221 | Series N/A 790000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 11.2500 in285.750 mm | C - Cup Width N/A 3.8750 in98.425 mm | T - Bearing Width across Cups N/A 11.2500 in285.750 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1210000 lbf5390000 N |
CAD
N/A ![]() |
M270749D - M270710 | Series N/A M270700 | d - Bore N/A 17.6250 in447.675 mm | D - Cup Outer Diameter N/A 25.0000 in635.000 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C - Cup Width N/A 3.7500 in95.250 mm | T - Bearing Width across Cups N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1280000 lbf5700000 N |
CAD
N/A ![]() |
LM278848D - LM278810 | Series N/A LM278800 | d - Bore N/A 23.0625 in585.788 mm | D - Cup Outer Diameter N/A 30.3750 in771.525 mm | B - Double Cone Width N/A 9.0625 in230.188 mm | C - Cup Width N/A 3.8125 in96.838 mm | T - Bearing Width across Cups N/A 9.0624 in230.185 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1290000 lbf5730000 N |
CAD
N/A ![]() |
M272749DGW - M272710 | Series N/A M272700 | d - Bore N/A 18.8750 in479.425 mm | D - Cup Outer Diameter N/A 26.7500 in679.450 mm | B - Double Cone Width N/A 9.3750 in238.125 mm | C - Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cups N/A 9.3749 in238.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1460000 lbf6500000 N |
CAD
N/A ![]() |
LM282549D - LM282510 | Series N/A LM282500 | d - Bore N/A 27.8750 in708.025 mm | D - Cup Outer Diameter N/A 36.6250 in930.275 mm | B - Double Cone Width N/A 10.7500 in273.050 mm | C - Cup Width N/A 4.5625 in115.888 mm | T - Bearing Width across Cups N/A 10.7500 in273.050 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1810000 lbf8060000 N |
CAD
N/A ![]() |
M282249D - M282210 | Series N/A M282200 | d - Bore N/A 26.8750 in682.625 mm | D - Cup Outer Diameter N/A 38.0000 in965.200 mm | B - Double Cone Width N/A 13.3125 in338.138 mm | C - Cup Width N/A 5.6250 in142.875 mm | T - Bearing Width across Cups N/A 13.3124 in338.135 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 2440000 lbf10900000 N |
CAD
N/A ![]() |
EE325296D - 325420 | Series N/A 325000 | d - Bore N/A 29.5000 in749.3 mm | D - Cup Outer Diameter N/A 42.0000 in1066.800 mm | B - Double Cone Width N/A 13.7500 in349.250 mm | C - Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cups N/A 14.2500 in361.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 2790000 lbf12400000 N |
CAD
N/A ![]() |
EE433301D - 433512 | Series N/A 433000 | d - Bore N/A 30.0000 in762.000 mm | D - Cup Outer Diameter N/A 51.0000 in1295.400 mm | B - Double Cone Width N/A 12.2500 in311.150 mm | C - Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cups N/A 12.2500 in311.150 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 2910000 lbf13000000 N |
CAD
N/A ![]() |
LM287649D - LM287610 | Series N/A LM287600 | d - Bore N/A 36.9375 in938.213 mm | D - Cup Outer Diameter N/A 50.0000 in1270.000 mm | B - Double Cone Width N/A 15.7500 in400.050 mm | C - Cup Width N/A 6.6875 in169.863 mm | T - Bearing Width across Cups N/A 15.7499 in400.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 3570000 lbf15900000 N |
CAD
N/A ![]() |