Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
74510D - 74850W | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
74510D - 74853 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
74510D - 74856 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
M231649D - M231610V | Series N/A M231600 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Double Cone Width N/A 3.3125 in84.138 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3124 in84.135 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A ![]() |
97500D - 97900 | Series N/A 97000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 5.9545 in151.244 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 6.3125 in160.338 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf655000 N |
CAD
N/A ![]() |
67390D - 67320 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A ![]() |
67390D - 67322 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A ![]() |
67388D - 67322 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A ![]() |
67388D - 67320 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A ![]() |
71426D - 71750 | Series N/A 71000 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.8749 in98.422 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A ![]() |
782D - 772A | Series N/A 775 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A ![]() |
782D - 773 | Series N/A 775 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 7.0866 in180 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5748 in40 mm | T - Bearing Width across Cups N/A 4.0295 in102.349 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A ![]() |
779D - 773 | Series N/A 775 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 7.0866 in180 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5748 in40 mm | T - Bearing Width across Cups N/A 4.0295 in102.349 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A ![]() |
779D - 772A | Series N/A 775 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A ![]() |
74555D - 74850W | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A ![]() |
74555D - 74850P | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A ![]() |
74555D - 74845 | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A ![]() |
74555D - 74856 | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A ![]() |
767D - 753 | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A ![]() |
767D - 752AA | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A ![]() |
767D - 752A | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.299 in159.995 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A ![]() |
767D - 752 | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A ![]() |
48393D - 48328 | Series N/A 48300 | d - Bore N/A 5.3750 in136.525 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.0624 in77.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 111000 lbf492000 N |
CAD
N/A ![]() |
48393D - 48320 | Series N/A 48300 | d - Bore N/A 5.3750 in136.525 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.0624 in77.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 111000 lbf492000 N |
CAD
N/A ![]() |
48290DW - 48220 | Series N/A 48200 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.0001 in76.203 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A ![]() |