Batch CAD Cart (0)
  • Cart is empty
401 - 425 of 469 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A CAD
N/A LM767700 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 5.4375 in138.113 mm N/A 2.1250 in53.975 mm N/A 5.4374 in138.110 mm N/A 513000 lbf2280000 N N/A CAD
N/A LM767700 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 5.4375 in138.113 mm N/A 2.1250 in53.975 mm N/A 5.4374 in138.110 mm N/A 513000 lbf2280000 N N/A CAD
N/A H242600 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.2500 in184.150 mm N/A 3.0625 in77.788 mm N/A 7.1250 in180.975 mm N/A 530000 lbf2360000 N N/A CAD
N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A CAD
N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A CAD
N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A CAD
N/A HM959700 N/A 12.0092 in305.034 mm N/A 19.6830 in499.948 mm N/A 7.8750 in200.025 mm N/A 2.5 in63.5 mm N/A 7.1249 in180.972 mm N/A 532000 lbf2370000 N N/A CAD
N/A H244800 N/A 8.6250 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.8750 in200.025 mm N/A 3.3750 in85.725 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A CAD
N/A H244800 N/A 8.6250 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.8750 in200.025 mm N/A 3.3750 in85.725 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A CAD
N/A 243000 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.0000 in152.400 mm N/A 574000 lbf2560000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 2.3750 in60.325 mm N/A 5.7188 in145.258 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 2.6250 in66.675 mm N/A 5.9999 in152.397 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 2.3750 in60.325 mm N/A 5.7188 in145.258 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 2.6250 in66.675 mm N/A 5.9999 in152.397 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 2.6250 in66.675 mm N/A 5.9999 in152.397 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 2.3750 in60.325 mm N/A 5.7188 in145.258 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 2.3750 in60.325 mm N/A 5.8438 in148.433 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 2.6250 in66.675 mm N/A 6.1249 in155.572 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 2.3750 in60.325 mm N/A 5.8438 in148.433 mm N/A 587000 lbf2610000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 2.6250 in66.675 mm N/A 6.1249 in155.572 mm N/A 587000 lbf2610000 N N/A CAD
N/A 920000 N/A 11.5000 in292.100 mm N/A 18.7500 in476.250 mm N/A 5.6250 in142.875 mm N/A 2.2500 in57.150 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A CAD
N/A 920000 N/A 11.5000 in292.100 mm N/A 18.5000 in469.900 mm N/A 5.6250 in142.875 mm N/A 2.2500 in57.150 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A CAD
401 - 425 of 469 | Results Per Page | View | Unit of Measure
« 16 17 18 19