Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
M257149DW - M257110 | Series N/A M257100 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 468000 lbf2080000 N |
CAD
N/A ![]() |
EE291200D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A ![]() |
EE291200D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A ![]() |
EE291202D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A ![]() |
EE291202D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A ![]() |
EE941207D - 941950 | Series N/A 940000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Double Cone Width N/A 5.5625 in141.288 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4312 in137.952 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 607000 lbf2700000 N |
CAD
N/A ![]() |
EE790119D - 790221 | Series N/A 790000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 11.2500 in285.750 mm | C - Cup Width N/A 3.8750 in98.425 mm | T - Bearing Width across Cups N/A 11.2500 in285.750 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1210000 lbf5390000 N |
CAD
N/A ![]() |
HM259047DW - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
HM259049D - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
HM259049DH - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
HM259049DV - HM259010 | Series N/A HM259000 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A ![]() |
LM258648DGW - LM258610 | Series N/A LM258600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N |
CAD
N/A ![]() |
LM258649D - LM258610 | Series N/A LM258600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N |
CAD
N/A ![]() |
EE138131D - 138172 | Series N/A 138000 | d - Bore N/A 13.0040 in330.302 mm | D - Cup Outer Diameter N/A 17.2450 in438.023 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 287000 lbf1280000 N |
CAD
N/A ![]() |
LM761648DW - LM761610 | Series N/A LM761600 | d - Bore N/A 13.4375 in341.313 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
EE526131D - 526190 | Series N/A 526000 | d - Bore N/A 13.0000 in330.200 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 489000 lbf2180000 N |
CAD
N/A ![]() |
LM761649DGW - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N |
CAD
N/A ![]() |
LM761649DWH - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N |
CAD
N/A ![]() |
M262449D - M262410 | Series N/A M262400 | d - Bore N/A 13.6875 in347.663 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 614000 lbf2730000 N |
CAD
N/A ![]() |
EE161403D - 161925 | Series N/A 160000 | d - Bore N/A 14.0310 in356.387 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
EE161403D - 161850 | Series N/A 160000 | d - Bore N/A 14.0310 in356.387 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
EE161362D - 161925 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
EE161362D - 161850 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
EE161362D - 161900 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N |
CAD
N/A ![]() |
HM262749D - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A ![]() |