Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HM262749DG - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A ![]() |
LM263149D - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N |
CAD
N/A ![]() |
LM263149DW - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N |
CAD
N/A ![]() |
EE231401D - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401D - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401DG - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401DG - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
HM265049DGW - HM265010 | Series N/A HM265000 | d - Bore N/A 14.5000 in368.3 mm | D - Cup Outer Diameter N/A 20.6250 in523.875 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C - Cup Width N/A 3.1250 in79.375 mm | T - Bearing Width across Cups N/A 7.3124 in185.735 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 890000 lbf3960000 N |
CAD
N/A ![]() |
EE231475D - 232025 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231475D - 231975 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
LM665949DGW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM665949DGW - LM665910 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM665949DW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A ![]() |
LM767745D - LM767710 | Series N/A LM767700 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A ![]() |
EE234157D - 234220 | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A ![]() |
EE234157D - 234215W | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.5624 in141.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A ![]() |
EE234161D - 234215W | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.5624 in141.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A ![]() |
EE234161D - 234220 | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A ![]() |
EE833161XD - 833232 | Series N/A 833000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 23.2500 in590.550 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C - Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cups N/A 7.6249 in193.672 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 903000 lbf4020000 N |
CAD
N/A ![]() |
LM767749DGW - LM767710 | Series N/A LM767700 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A ![]() |
M667944DW - M667911 | Series N/A M667900 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667944DW - M667910 | Series N/A M667900 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667946DW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667946DW - M667911 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 731000 lbf3250000 N |
CAD
N/A ![]() |
M667947ADW - M667910 | Series N/A M667900 | d - Bore N/A 16.1250 in409.575 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 661000 lbf2940000 N |
CAD
N/A ![]() |