Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
74510D - 74856 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
74510D - 74850W | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
74510D - 74845 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
74510D - 74850P | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A ![]() |
94706D - 94118 | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A ![]() |
94706D - 94113A | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A ![]() |
HM237542D - HM237513 | Series N/A HM237500 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 11.4163 in289.974 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8898 in48.001 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A ![]() |
HM237542D - HM237511 | Series N/A HM237500 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A ![]() |
HM237546D - HM237511 | Series N/A HM237500 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A ![]() |
HM237546D - HM237513 | Series N/A HM237500 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.4163 in289.974 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8898 in48.001 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A ![]() |
HM237546D - HM237510 | Series N/A HM237500 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A ![]() |
868D - 854X | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N |
CAD
N/A ![]() |
96851DW - 96140 | Series N/A 96000 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 297000 lbf1320000 N |
CAD
N/A ![]() |
EE135111DGW - 135155 | Series N/A 135000 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 342000 lbf1520000 N |
CAD
N/A ![]() |
EE135111DW - 135155 | Series N/A 135000 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 342000 lbf1520000 N |
CAD
N/A ![]() |
EE231401D - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401D - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401DG - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231401DG - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231475D - 232025 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
EE231475D - 231975 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A ![]() |
M652949DW - M652911 | Series N/A M652900 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 5.0000 in127 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 465000 lbf2070000 N |
CAD
N/A ![]() |
M257248DGW - M257210 | Series N/A M257200 | d - Bore N/A 12.0040 in304.902 mm | D - Cup Outer Diameter N/A 16.2460 in412.648 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0624 in128.585 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 437000 lbf1940000 N |
CAD
N/A ![]() |
EE217063D - 217112 | Series N/A 217000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 280000 lbf1240000 N |
CAD
N/A ![]() |
EE217063D - 217112W | Series N/A 217000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 280000 lbf1240000 N |
CAD
N/A ![]() |