Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
19152D - 19283 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19283X | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
14126D - 14299 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14126D - 14276 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14126D - 14274A | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7148 in68.956 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14126D - 14274 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
19145D - 19282 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19282 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
L217845D - L217813 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
L217845D - L217810 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.6563 in16.670 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
14126D - 14284 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8345 in71.996 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14126D - 14283 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8380 in72.085 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
14126D - 14277 | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N | CAD N/A |
19145D - 19269 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6311 in16.030 mm | T - Bearing Width across Cups N/A 1.7737 in45.052 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19269 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.6311 in16.030 mm | T - Bearing Width across Cups N/A 1.7737 in45.052 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
357DW - 354 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 1.8500 in46.990 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358D - 354 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 1.8500 in46.990 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
375D - 374 | Series N/A 375 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
376DE - 374 | Series N/A 375 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DE - 374 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DW - 374 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
357DW - 354X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
357DW - 354A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358D - 354A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358D - 354X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |