Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
82681D - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82681DGW - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
82681DGW - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
8576D - 8520 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576D - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576DW - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
868D - 852 | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
868D - 854V | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6249 in117.472 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
868D - 854X | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
89108D - 89150 | Series N/A 89000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 181000 lbf806000 N | CAD N/A |
8976D - 8920 | Series N/A 8900 | d - Bore N/A 8.0060 in203.352 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C - Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cups N/A 3.2187 in81.755 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf746000 N | CAD N/A |
93751D - 93125V | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751D - J93129A | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751D - 93134 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93125V | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93125 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93134 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - J93129A | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93126 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 5.6249 in142.872 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - 93126 | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 5.6249 in142.872 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - 93134 | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - J93129A | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - 93125V | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800D - 93126 | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800D - 93125V | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |