Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A H432500 N/A 6.1250 in155.575 mm N/A 9.7500 in247.650 mm N/A 4.8125 in122.238 mm N/A 2.0625 in52.388 mm N/A 4.8124 in122.235 mm N/A 248000 lbf1100000 N N/A CAD
N/A H228600 N/A 5.3750 in136.525 mm N/A 8.875 in225.425 mm N/A 4.7500 in120.650 mm N/A 2.0625 in52.388 mm N/A 4.7500 in120.650 mm N/A 253000 lbf1130000 N N/A CAD
N/A 94000 N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD
N/A 99000 N/A 5.8750 in149.225 mm N/A 9.8425 in250 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
N/A 127000 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
226 - 250 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »