Batch CAD Cart (0)
  • Cart is empty
301 - 325 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.7500 in120.650 mm N/A 1.9375 in49.213 mm N/A 4.7500 in120.650 mm N/A 312000 lbf1390000 N N/A CAD
N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 6.5000 in165.100 mm N/A 1.9375 in49.213 mm N/A 6.5000 in165.100 mm N/A 312000 lbf1390000 N N/A CAD
N/A 130000 N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 5.0000 in127.000 mm N/A 1.9375 in49.213 mm N/A 4.7500 in120.650 mm N/A 312000 lbf1390000 N N/A CAD
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A CAD
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A CAD
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 1.8898 in48.001 mm N/A 4.8750 in123.825 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 1.8898 in48.001 mm N/A 4.8750 in123.825 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 6.2500 in158.750 mm N/A 1.8898 in48.001 mm N/A 6.2500 in158.750 mm N/A 322000 lbf1430000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 322000 lbf1430000 N N/A CAD
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 324000 lbf1440000 N N/A CAD
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.7500 in120.650 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 324000 lbf1440000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 338000 lbf1500000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 338000 lbf1500000 N N/A CAD
N/A 135000 N/A 11.0000 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A CAD
N/A 135000 N/A 11.0000 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A CAD
N/A 220000 N/A 9.7500 in247.650 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 343000 lbf1530000 N N/A CAD
N/A 275000 N/A 10.5 in266.7 mm N/A 16.0000 in406.400 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD
N/A 275000 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD
N/A 275000 N/A 10.5 in266.7 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD
301 - 325 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »